IESNA:LM-63-2002
[TEST]P942319
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33750
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4497.4 4147.1 3827.8 3530.4 3287.8 3183.8 3178.3 3233 3379 3689.2
4172.7 4738.3 5376.8 6077.4 6664.9 7195.9 7688.5 8234 8679.2 9157.2
9746.5 10135.2 10421.6 10790.1 11319.3 12392.1 13995.8 16015.5 17681.3 17460.6
14324.2 7681.2 2505.1 1063.7 416 136.8 0
4497.4 4172.7 3855.2 3554.1 3311.5 3191.1 3192.9 3244 3388.1 3694.6
4169 4710.9 5351.3 6061 6650.3 7188.6 7670.2 8186.6 8651.8 9131.7
9710 10157 10465.4 10728.1 11275.5 12282.6 13807.9 15829.4 17612 17418.6
14596.1 8111.8 2880.9 1107.5 465.2 166 0
4497.4 4183.6 3878.9 3590.6 3349.8 3213 3194.7 3227.6 3338.9 3574.2
3977.4 4519.3 5145.1 5814.7 6446 7013.4 7487.8 7922 8380 8901.8
9482 10107.8 10618.6 11014.6 11498.1 12317.3 13632.7 15614.2 17869.2 18774.2
16696.1 10839.4 4320.4 1930.3 852 304.7 0
4497.4 4178.1 3900.8 3630.8 3395.4 3258.6 3218.4 3242.2 3318.8 3492.1
3818.7 4282.1 4835 5438.9 6059.2 6708.7 7327.2 7847.2 8336.2 8870.8
9520.3 10169.8 10761 11291.9 11908.6 12680.3 13884.5 15851.3 18845.4 21791.9
21739 16050.2 8172 3858.8 1784.4 611.2 0
4497.4 4205.5 3953.7 3720.2 3506.7 3355.3 3298.7 3309.7 3368 3495.8
3727.5 4083.3 4559.4 5070.3 5608.5 6243.5 6982.4 7754.2 8436.5 9142.6
9825 10585.8 11388.6 12151.2 13005.1 14081.6 15597.7 17830.9 21397.8 25893.4
27508.1 21474.5 13953.8 7161.2 3101.7 965.2 0
4497.4 4201.8 3970.1 3736.6 3526.8 3368 3304.2 3318.8 3375.3 3499.4
3707.4 4054.1 4512 5015.6 5541 6161.4 6907.6 7692.1 8411 9149.9
9852.4 10611.3 11414.1 12218.7 13112.7 14223.9 15738.2 17942.2 21401.5 25796.7
27495.4 21797.4 13893.6 7049.9 3034.2 930.5 0
4497.4 4240.2 4030.3 3836.9 3654.5 3508.5 3433.7 3421 3475.7 3587
3765.8 4041.3 4391.6 4813.1 5334.9 5929.7 6703.2 7569.9 8516.8 9523.9
10536.5 11532.7 12472.3 13386.4 14353.4 15444.5 16676 18195.8 20144.4 21989
20859.6 14665.4 6285.4 2001.5 722.5 177 0
4497.4 4287.6 4121.6 3979.3 3844.2 3725.6 3649 3612.5 3636.2 3732.9
3889.9 4094.2 4364.2 4740.1 5252.8 5902.3 6679.5 7573.5 8544.2 9533.1
10474.5 11374 12229.7 13054.4 13796.9 14444.6 14953.7 15240.1 15002.9 13207.6
8396.4 2937.5 1153.1 662.3 328.4 113.1 0
4497.4 4353.3 4242 4147.1 4063.2 3981.1 3930 3913.6 3930 3993.9
4101.5 4254.8 4482.8 4833.1 5300.2 5893.2 6610.2 7420.3 8246.8 9053.2
9795.8 10531.1 11140.5 11680.5 12076.4 12273.5 12200.5 11625.8 10051.2 6770.8
2800.6 1202.4 822.9 578.4 370.4 160.6 0
4497.4 4417.1 4364.2 4325.9 4289.4 4262.1 4256.6 4280.3 4329.6 4419
4537.6 4694.5 4907.9 5230.9 5645 6190.6 6862 7619.2 8412.8 9237.5
10074.9 10901.4 11667.7 12328.2 12851.8 13056.2 12660.3 11135 7894.7 3561.4
1476 945.1 669.6 458 299.2 136.8 0
4497.4 4510.2 4517.5 4537.6 4559.4 4592.3 4641.6 4725.5 4840.4 4986.4
5174.3 5404.2 5723.5 6168.7 6750.7 7456.8 8255.9 9102.5 9981.9 10863.1
11737.1 12594.6 13401 13953.8 14061.5 13484.9 11954.2 9248.4 5351.3 2005.1
1036.3 717 496.3 306.5 182.5 65.7 0
4497.4 4535.7 4568.6 4623.3 4670.7 4727.3 4803.9 4897 5026.5 5183.4
5371.4 5615.8 5938.8 6363.9 6878.4 7478.7 8137.3 8827 9542.2 10242.8
10912.4 11576.5 12140.3 12461.4 12322.7 11558.3 10018.4 7641 4355.1 1651.2
881.2 600.3 416 250 136.8 38.3 0
4497.4 4564.9 4632.4 4705.4 4785.7 4855 4949.9 5057.5 5170.7 5322.1
5489.9 5679.7 5926 6234.3 6593.8 6997 7436.7 7889.2 8352.6 8790.5
9201 9533.1 9704.6 9565.9 9004 7933 6453.3 4674.4 2654.7 1218.8
742.6 525.5 372.2 242.7 144.1 49.3 0
4497.4 4599.6 4718.2 4840.4 4946.2 5028.3 5117.7 5187.1 5240 5291.1
5327.6 5354.9 5380.5 5393.2 5373.2 5283.8 5119.6 4920.7 4725.5 4439
3970.1 3369.9 2791.5 2309.8 1915.7 1603.7 1361.1 1171.3 1010.8 873.9
735.3 614.9 499.9 374 239 87.6 0
4497.4 4650.7 4802.1 4949.9 5050.2 5115.9 5150.6 5163.4 5136 5088.6
5019.2 4917.1 4751 4535.7 4265.7 3966.5 3674.6 3395.4 3119.9 2842.6
2561.6 2306.2 2087.2 1871.9 1684 1519.8 1383 1264.4 1149.4 1034.5
899.5 769.9 620.3 463.4 271.9 107.6 0
4497.4 4694.5 4884.2 5019.2 5103.2 5130.5 5114.1 5084.9 5017.4 4920.7
4762 4513.8 4229.2 3957.4 3747.5 3574.2 3380.8 3158.2 2930.2 2716.7
2543.4 2450.3 2315.3 2129.2 1952.2 1791.7 1629.3 1470.6 1330.1 1195.1
1040 870.3 673.2 476.2 277.3 133.2 0
4497.4 4731 4933.5 5059.4 5105 5090.4 5063 5001 4889.7 4716.4
4486.5 4242 4021.2 3827.8 3643.5 3462.9 3271.3 3068.8 2891.8 2758.7
2718.5 2707.6 2614.5 2461.3 2295.2 2125.6 1921.2 1720.5 1534.4 1377.5
1224.2 1054.6 886.7 684.2 478 248.1 0
4497.4 4769.3 4977.3 5088.6 5097.7 5059.4 5010.1 4915.2 4743.7 4533.9
4346 4190.9 4024.9 3831.5 3616.2 3404.5 3183.8 2975.8 2784.2 2674.7
2638.2 2590.8 2534.2 2437.5 2269.7 2101.8 1955.9 1820.9 1716.9 1601.9
1457.8 1304.5 1138.5 943.3 738.9 439.7 0
4497.4 4793 4999.2 5081.3 5072.1 5015.6 4938.9 4807.6 4612.4 4437.2
4315 4196.4 4048.6 3857 3623.5 3355.3 3090.7 2840.8 2621.8 2525.1
2422.9 2353.6 2271.5 2096.4 1923 1789.8 1678.5 1598.3 1534.4 1434.1
1335.5 1185.9 1018.1 853.9 660.5 392.3 0
4497.4 4802.1 5019.2 5088.6 5059.4 4999.2 4902.5 4732.8 4543 4402.5
4298.5 4190.9 4052.2 3875.3 3628.9 3326.1 2992.2 2693 2461.3 2346.3
2218.6 2103.7 1941.3 1747.9 1600.1 1487 1397.6 1322.8 1242.5 1149.4
1080.1 936 762.6 624 479.8 240.8 0
4497.4 4829.5 5033.8 5092.2 5061.2 4991.9 4873.3 4701.8 4512 4380.6
4282.1 4163.5 4034 3844.2 3599.8 3298.7 2955.7 2618.2 2366.4 2196.7
2027 1903 1727.8 1583.7 1445 1337.4 1251.6 1184.1 1127.5 1063.7
1123.9 932.3 711.6 543.7 403.2 167.9 0
4497.4 4827.7 5037.5 5097.7 5064.8 4988.2 4882.4 4703.6 4508.4 4384.3
4282.1 4169 4043.1 3858.8 3619.8 3317 2972.1 2627.3 2359.1 2180.3
2010.6 1881.1 1709.6 1561.8 1423.1 1313.6 1227.9 1162.2 1113 1049.1
1160.4 859.3 680.5 547.4 406.9 167.9 0
